![TeSys LRD thermal overload relays - 0.16...0.25 A - class 10A main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/r/lrd02_1.jpg)
TeSys LRD thermal overload relays - 0.16...0.25 A - class 10A
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys LRD thermal overload relays - 0.16...0.25 A - class 10A](https://eshop-eg.se.com/media/catalog/product/l/r/lrd02_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys LRD thermal overload relays - 0.16...0.25 A - class 10A
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys LRD thermal overload relay, 0.25A/690V, thermal setting range 0.16-0.25A, tripping class 10A, for protection of 3-phase motors 0.06kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D09-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).
Product Details
[ue] Rated Operational Voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
---|---|
[ui] Rated Insulation Voltage | power circuit: 600 V conforming to CSA |
[uimp] Rated Impulse Withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
Ambient Air Temperature for Storage | -60-70 °C |
Climatic Withstand | conforming to IACS E10 |
Compatibility Code | LRD |
Control Type | red push-button: stop |
العمق | 70 mm |
Device Short Name | LRD |
Dielectric Strength | 1.89 kV at 50 Hz conforming to IEC 60947-1 |
Flame Retardance | V1 conforming to UL 94 |
الارتفاع | 5.000 cm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Robustness | vibrations: 6 Gn conforming to IEC 60068-2-6 |
Mounting Support | plate, with specific accessories |
Net Weight | 0.124 kg |
Network Frequency | 0...400 Hz |
Network Type | DC|AC |
Product Certifications | IEC |
Product Compatibility | LC1D25 |
اسم المنتج | TeSys LRD |
Product or Component Type | differential thermal overload relay |
Range | TeSys |
Standards | EN/IEC 60947-4-1 |
Tightening Torque | control circuit: 1.7 N.m - on screw clamp terminals |
العرض | 8.000 cm |
Connections - Terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible without cable end |
[ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
Associated Fuse Rating | 4 A gG for signalling circuit |
Auxiliary Contact Composition | 1 NO + 1 NC |
Permissible Current | 3 A at 120 V AC-15 for signalling circuit |
Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 |
Relay Application | motor protection |
Temperature Compensation | -20-60 °C |
Thermal Overload Class | class 10A conforming to IEC 60947-4-1 , class 10A conforming to IEC 60947-4-1 |
Thermal Protection Adjustment Range | 0.16-0.25 A |
Tripping Threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
Range | TeSys|TeSys Deca |
Product Compatibility | LC1D25|LC1D38|LC1D12|LC1D09|LC1D18|LC1D32 |
[ui] Rated Insulation Voltage | power circuit: 600 V conforming to CSA , power circuit: 600 V conforming to CSA , power circuit: 600 V conforming to CSA , power circuit: 600 V conforming to UL , power circuit: 600 V conforming to UL , power circuit: 600 V conforming to UL , power circuit: 690 V conforming to IEC 60947-4-1 , power circuit: 690 V conforming to IEC 60947-4-1 , power circuit: 690 V conforming to IEC 60947-4-1 |
Length | 9.000 cm |
Activity | PPCTR |