![TeSys LE - enclosed DOL starter - 50 A - 380 V AC coil main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/e/le1d50aq7.jpg)
TeSys LE - enclosed DOL starter - 50 A - 380 V AC coil
غير شامل الضريبة
غير شامل الضريبة
Product Details
[uc] Control Circuit Voltage | 380 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -5-40 °C |
Cable Entry Number | 1 ISO32 top |
Compatibility Code | LE1D |
Control Type | push-button start green I |
العمق | 158.4 mm |
Device Application | standard |
Device Composition | thermal overload relay ordered separately |
Device Short Name | LE1D |
الارتفاع | 300 mm |
Ik Degree of Protection | IK09 conforming to IEC 60529 |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | sheet steel |
Net Weight | 4.85 kg |
Product Certifications | UKCA |
اسم المنتج | TeSys LE |
Product or Component Type | enclosed DOL starter |
Range | TeSys |
Standards | IEC 60947-4-1 |
Utilisation Category | AC-3 |
العرض | 200 mm |
[ithe] Conventional Enclosed Thermal Current | 50 A |
Motor Power Kw | 15 kW at 220/230 V AC 50/60 Hz |