![TeSys LE - enclosed DOL starter - 35 A - 380 V AC coil main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/e/le1d35q7.jpg)
TeSys LE - enclosed DOL starter - 35 A - 380 V AC coil
غير شامل الضريبة
غير شامل الضريبة
Product Details
[uc] Control Circuit Voltage | 380 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -5-40 °C |
Cable Entry Number | 2 ISO20 top |
Compatibility Code | LE1D |
Control Type | push-button start green I |
العمق | 153.5 mm |
Device Application | standard |
Device Composition | thermal overload relay ordered separately |
Device Short Name | LE1D |
Environmental Characteristic | standard environment |
الارتفاع | 201 mm |
Ik Degree of Protection | IK07 conforming to IEC 60529 |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | polycarbonate |
Net Weight | 4.32 kg |
Product Certifications | UKCA |
اسم المنتج | TeSys LE |
Product or Component Type | enclosed DOL starter |
Range | TeSys |
Standards | IEC 60947-4-1 |
Utilisation Category | AC-3 |
العرض | 101 mm |
[ithe] Conventional Enclosed Thermal Current | 26.5 A |
Motor Power Kw | 15 kW at 380/400 V AC 50/60 Hz |