![TeSys LE - enclosed DOL starter - 2.6...3.7 A - 220 V AC coil main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/e/le1m35m710_1.jpg)
TeSys LE - enclosed DOL starter - 2.6...3.7 A - 220 V AC coil
غير شامل الضريبة
غير شامل الضريبة
Product Details
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -5-40 °C |
Cable Entry Number | 2 ISO20 top |
Compatibility Code | LE1M |
Control Type | push-button start green I |
العمق | 108 mm |
Device Application | standard |
Device Composition | contactor |
Device Short Name | LE1M |
Environmental Characteristic | standard environment |
الارتفاع | 160 mm |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | ABS (acrylonitrile butadiene-styrene) |
Net Weight | 0.6 kg |
Product Certifications | UKCA |
اسم المنتج | TeSys LE |
Product or Component Type | enclosed DOL starter |
Range | TeSys |
Standards | IEC 60947-4-1 |
Utilisation Category | AC-3 |
العرض | 78 mm |
Local Signalling | operating: LED (yellow) |
Motor Power Kw | 0.55 kW at 240 V AC 50/60 Hz |
Thermal Protection Adjustment Range | 2.6-3.7 A |