![TeSys K - differential thermal overload relays - 5.5...8 A - class 10A main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/r/lr2k0314.jpg)
TeSys K - differential thermal overload relays - 5.5...8 A - class 10A
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys LRK thermal overload relay, 8A/690V, thermal setting range 5.5-8A, tripping class 10A, for protection of 3-phase motors 3kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test slide switch for simulation of a tripping, reset/stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1K09-K16. Mounting on DIN rail, separated from the contactor, with use of a terminal block LA7K0064 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHs/Reach).
Product Details
[ue] Rated Operational Voltage | <= 690 V for power circuit |
---|---|
[ui] Rated Insulation Voltage | power circuit: 690 V conforming to BS 4941 |
[uimp] Rated Impulse Withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -20-55 °C without derating conforming to IEC 60947 |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | LR2K |
Control Type | red push-button: trip test function |
العمق | 65 mm |
Device Short Name | LR2K |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Flame Retardance | V1 conforming to UL 94 |
الارتفاع | 58 mm |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mechanical Robustness | shocks NO contact: 10 Gn for 11 ms conforming to IEC 60068-2-27 |
Mounting Support | under contactor |
Net Weight | 0.145 kg |
Network Frequency | <= 400 Hz |
Network Type | DC |
Product Certifications | UL |
Product Compatibility | LC7K |
اسم المنتج | TeSys LRK |
Product or Component Type | differential thermal overload relay |
Range | TeSys |
Range of Product | TeSys K thermal overload relays |
Standards | VDE 0660 |
Tightening Torque | 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2 |
العرض | 45 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 1.5-4 mm²solid |
[ith] Conventional Free Air Thermal Current | 6 A for signalling circuit |
Associated Fuse Rating | 6 A gG for signalling circuit conforming to VDE 0660 |
Auxiliary Contact Composition | 1 NO + 1 NC |
Local Signalling | trip indicator (yellow) |
Operating Altitude | 2000 m without derating |
Phase Failure Sensitivity | yes conforming to IEC 60947-4-1 |
Power Dissipation Per Pole | 2 W |
Protective Treatment | TC conforming to IEC 60068 |
Relay Application | motor protection |
Thermal Overload Class | class 10A conforming to IEC 60947-4-1 |
Thermal Protection Adjustment Range | 5.5-8 A |