![TeSys K control relay , 4 NO , <= 690 V , 80 V DC standard coil main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/c/a/ca3kn40epd.jpg)
TeSys K control relay , 4 NO , <= 690 V , 80 V DC standard coil
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys K control relay, 4 contacts (4NO), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides 80V DC as standard coil for control circuit, connection by spring terminals. For high operating rates until 180 cycles/min and ambient temperature -25/+50°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 80 V DC |
---|---|
[ue] Rated Operational Voltage | <= 690 V <= 400 Hz |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947 |
Ambient Air Temperature for Operation | -25-50 °C |
Ambient Air Temperature for Storage | -50-80 °C |
Compatibility Code | CA3K |
العمق | 57 mm |
Device Short Name | CA3K |
Flame Retardance | V1 conforming to UL 94 |
الارتفاع | 58 mm |
Ip Degree of Protection | IP2x |
Mechanical Durability | 20 Mcycles |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 |
Mounting Support | rail |
Net Weight | 0.225 kg |
Product Certifications | UL |
اسم المنتج | TeSys CAK |
Product or Component Type | control relay |
Range | TeSys |
Range of Product | TeSys K control relay |
Standards | BS 5424 |
Tightening Torque | 1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm |
Utilisation Category | DC-13 |
العرض | 45 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 1.5-4 mm²solid |
[ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) |
Associated Fuse Rating | 10 A gG conforming to IEC 60947 |
Contactor Application | control circuit |
Control Circuit Type | DC standard |
Control Circuit Voltage Limits | operational: 0.8...1.15 Uc (at <50 °C) |
Heat Dissipation | 3-3 W |
Hold-in Power Consumption in w | 3-3 W at 20 °C |
Immunity to Microbreaks | 2 ms |
Inrush Power in w | 3-3 W (at 20 °C) |
Insulation Resistance | > 10 MOhm |
Irms Rated Making Capacity | 110 A conforming to IEC 60947 |
Maximum Operating Rate | 10000 cyc/h |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Non Overlap Distance | 0.5 mm |
Operating Altitude | 2000 m without derating |
Operating Time | 10 ms coil de-energisation and NO opening |
Pole Contact Composition | 4 NO |
Protective Treatment | TC conforming to IEC 60068 |