![TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NO aux. - 110 V AC coil main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/c/lc1k0610f7.jpg)
TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NO aux. - 110 V AC coil
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys K contactor, 3 poles (3NO), for motor control applications up to 6A/690V AC-3 (2.2kW@400V). It provides a 110V 50/60Hz AC coil, 1NO built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 6 A at <= 440 V AC AC-3 for power circuit |
---|---|
[uc] Control Circuit Voltage | 110 V AC 50/60 Hz |
[ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | power circuit: 600 V conforming to UL 508 |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Storage | -50-80 °C |
Auxiliary Contacts Type | type instantaneous 1 NO |
Compatibility Code | LC1K |
العمق | 57 mm |
Device Application | control |
Device Short Name | LC1K |
Electrical Durability | 1.3 Mcycles 6 A AC-3 at Ue <= 440 V |
Flame Retardance | V1 conforming to UL 94 |
الارتفاع | 58 mm |
Ip Degree of Protection | IP2x conforming to VDE 0106 |
Mechanical Durability | 10 Mcycles |
Mechanical Robustness | shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27 |
Mounting Support | plate |
Net Weight | 0.18 kg |
Overvoltage Category | III |
Poles Description | 3P |
Power Range | 0-0.5 kW at 200-240 V 3 phases |
Product Certifications | CSA |
اسم المنتج | TeSys K |
Product or Component Type | contactor |
Range | TeSys |
Range of Product | TeSys K |
Standards | BS 5424 |
Tightening Torque | 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2 |
Utilisation Category | AC-4 |
العرض | 45 mm |
[icw] Rated Short-time Withstand Current | 90 A 50 °C - 1 s for power circuit |
Connections - Terminals | screw clamp terminals 1 cable(s) 1.5-4 mm²solid |
[ith] Conventional Free Air Thermal Current | 20 A (at 50 °C) for power circuit |
Associated Fuse Rating | 25 A gG at <= 440 V for power circuit |
Auxiliary Contact Composition | 1 NO |
Average Impedance | 3 mOhm - Ith 20 A 50 Hz for power circuit |
Contactor Application | motor control |
Contactor Coil Voltage | 110 V AC standard |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | operational: 0.8...1.15 Uc (at <50 °C) |
Heat Dissipation | 1.3-1.3 W |
Hold-in Power Consumption in Va | 4.5-4.5 VA (at 20 °C) |
Inrush Power in Va | 30-30 VA (at 20 °C) |
Insulation Resistance | > 10 MOhm for signalling circuit |
Irms Rated Making Capacity | 110 A AC for power circuit conforming to NF C 63-110 |
Maximum Operating Rate | 3600 cyc/h |
Minimum Switching Current | 5 mA for signalling circuit |
Minimum Switching Voltage | 17 V for signalling circuit |
Motor Power Kw | 1.5 kW at 220...230 V AC 50/60 Hz AC-3 |
Motor Starter Type | direct on-line contactor |
Non Overlap Distance | 0.5 mm |
Operating Altitude | 2000 m without derating |
Operating Time | 10...20 ms coil de-energisation and NO opening |
Pole Contact Composition | 3 NO |
Protective Treatment | TC conforming to IEC 60068 |
Rated Breaking Capacity | 110 A at 415 V conforming to IEC 60947 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 |
Signalling Circuit Frequency | <= 400 Hz |