![TeSys fuse-disconnector - signalling contact - 1 NC - 5A - instantaneous main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/d/f/df14am1.jpg)
TeSys fuse-disconnector - signalling contact - 1 NC - 5A - instantaneous
غير شامل الضريبة
غير شامل الضريبة
Product Details
[ue] Rated Operational Voltage | 24...240 V AC AC-15 |
---|---|
[ui] Rated Insulation Voltage | 250 VAC |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Auxiliary Contacts Operation | instantaneous |
Compatibility Code | DF14 |
Device Short Name | DF14 |
Net Weight | 0.025 kg |
Product or Component Type | auxiliary contact block |
Range | TeSys |
Range Compatibility | TeSys DF |
Range of Product | TeSys fuse-disconnector |
Connections - Terminals | Faston connector |
[ith] Conventional Free Air Thermal Current | 5 A |
Minimum Switching Current | 30 mA |
Minimum Switching Voltage | 10 V |
Pole Contact Composition | 1 NC |