![TeSys fuse-disconnector - 3P -50A- fuse size 14 x 51 mm-with single phase prot main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/k/gk1ev.jpg)
TeSys fuse-disconnector - 3P -50A- fuse size 14 x 51 mm-with single phase prot
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GK fuse carrier block, 3 poles (3P), for protection of motors and transformers up to 50A/690V. To be used with 14x51mm fuse links up to 50A. It provides a front handle, 1NO early break auxiliary contact, 1NO/NC changeover blown fuse auxiliary contact. It can be used in modular panels, clipping on 35mm DIN rail, connection by screw terminals. Fuse links (14x51mm aM, gG type) and add-on auxiliaries (tubular links for Neutral, side handle operators, padlocking devices) are available (to be ordered separately). Multi standards certified (IEC, EN, Marine), it conforms to RoHS/REACh regulation.
Product Details
[ie] Rated Operational Current | 50 A for power circuit |
---|---|
[ue] Rated Operational Voltage | power circuit: 690 V AC |
Ambient Air Temperature for Operation | -50-70 °C |
Compatibility Code | GK1 E |
Contacts Type and Composition | 1 NO early-break |
Control Type | toggle |
العمق | 89.5 mm |
Device Short Name | GK1 E |
الارتفاع | 97 mm |
Ip Degree of Protection | IP20 |
Mounting Support | rail |
Net Weight | 0.47 kg |
Poles Description | 3P |
Product Compatibility | fuse cartridge striker |
اسم المنتج | TeSys GK1 |
Product or Component Type | fuse-disconnector |
Range | TeSys |
Range of Product | TeSys fuse-disconnector |
Standards | IEC 60947-3 |
Tightening Torque | 2 N.m power circuit: on connector |
العرض | 106 mm |
Connections - Terminals | power circuit: connector 1 cable(s) 2.5-25 mm²solid |
Fuse Size | 14 x 51 mm |
Fuse Type | aM |
Mounting Position | vertical (tolerance: +/- 23°) |
Protective Treatment | TC |