![TeSys F - specific contactor coil - 24 V AC 40...400 Hz low consumption main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/x/lx9fg024.jpg)
TeSys F - specific contactor coil - 24 V AC 40...400 Hz low consumption
غير شامل الضريبة
غير شامل الضريبة
Product Details
[uc] Control Circuit Voltage | 24 V AC |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX9FG |
Mechanical Durability | 10 Mcycles |
Net Weight | 0.55 kg |
Product Compatibility | LC1F150 |
Product or Component Type | contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Average Resistance | 0.56 Ohm inrush at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC low consumption |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at 55 °C) |
Hold-in Power Consumption in w | 8.9-10.9 W at 20 °C |
Inductance of Closed Circuit | 0.13 H |
Inrush Power in w | 950-1180 W (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 35 ms closing |