![TeSys F - right-angled connector - large main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la9fg980.jpg)
TeSys F - right-angled connector - large
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys F connection accessory, right-angled connectors for 3-pole contactors LC1 F150, F185 and overload relays LR9 F69, F71, F*69, F*71. For cables coming from top or bottom of the contactor, it provides a large surface extension to connect until 4 cables per pole. Set of 3 connectors. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | mounting accessory |
---|---|
Compatibility Code | connector plate |
العمق | 29 mm |
Device Short Name | LA9F |
الارتفاع | 82.5 mm |
Net Weight | 0.2 kg |
Product Compatibility | LC1F185 |
اسم المنتج | FT |
Product or Component Type | right-angled connector |
Quantity Per Set | set of 3 |
Range | Linergy |
Range of Product | TeSys F |
العرض | 40 mm |
Connector Type | large |