![TeSys F - Rectifier for LC1-F contactor - 380...500 V main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/d/r/dr5te4s.jpg)
TeSys F - Rectifier for LC1-F contactor - 380...500 V
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys F rectifier kit, for DC coils supplied from an AC voltage 380V-500V 40-400Hz. To be associated with DC coils LX4F8, LX9FJ, LX9FK, LX9FL with voltage codes Q7, V7, N7, R7. It conforms to RoHS/REACh regulation.
Product Details
[ue] Rated Operational Voltage | 380...500 V AC 40...400 Hz |
---|---|
Compatibility Code | rectifier |
Device Short Name | DR5TE |
Net Weight | 0.1 kg |
Product Compatibility | LC1F630 |
Product or Component Type | rectifier |
Range | TeSys |
Range Compatibility | TeSys F |
Range of Product | TeSys F |