![TeSys F- mechanical interlock - for 2 horizontal contactors main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la9fl970.jpg)
TeSys F- mechanical interlock - for 2 horizontal contactors
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys F mechanical interlock kit, for assembling pairs of contactors LC1F630 and CR1F630. To be used in horizontal assembling of 3-pole and 4-pole identical contactors, for reversing and changeover applications. It conforms to RoHS/REACh regulation.
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Compatibility Code | interlock |
Device Short Name | LA9F |
Net Weight | 0.15 kg |
Product Compatibility | LC1F |
Product or Component Type | mechanical interlock |
Range | TeSys |
Range of Product | TeSys F |
Interlocking Type | mechanical |
Mounting Position | 2 horizontal |