![TeSys F - contactor coil - LX4FH - 110 V DC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/x/lx4fh110_1.jpg)
TeSys F - contactor coil - LX4FH - 110 V DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys F DC coil 110V (voltage code FD), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1 F265, F330. It operates in the voltage limits 0.85-1.1 Uc and environments until 55°C. It provides to the contactor high operating rates until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110 V DC |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX4FH |
Mechanical Durability | 10 Mcycles |
Net Weight | 0.74 kg |
Product Compatibility | LC1F265 |
Product or Component Type | contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Average Resistance | 16.8 Ohm inrush at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | DC low consumption |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at 55 °C) |
Hold-in Power Consumption in w | 5-5 W at 20 °C |
Inductance of Closed Circuit | 424 H |
Inrush Power in w | 750-750 W (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 40...50 ms closing |