![TeSys F - contactor coil - LX4F8 - 220...240 V DC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/x/lx4f8mw_1.jpg)
TeSys F - contactor coil - LX4F8 - 220...240 V DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys F DC coil 220/240V (voltage code MW), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1F800. It can be supplied in 220-240V AC 40-400Hz using a rectifier DR5TE4U (to be ordered separately). It operates in the voltage limits 0.85-1.1 Uc and environments until 55°C. It provides to the contactor high operating rates until 600 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 220...240 V DC |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX4F8 |
Mechanical Durability | 5 Mcycles |
Net Weight | 1.65 kg |
Product Compatibility | LC1F800 |
Product or Component Type | contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Coil Technology | without built-in suppressor module |
Control Circuit Type | DC low consumption |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at 55 °C) |
Hold-in Power Consumption in w | 12-12 W at 20 °C |
Inrush Power in w | 1900-1900 W (at 20 °C) |
Maximum Operating Rate | 600 cyc/h 55 °C |
Operating Time | 40...50 ms opening |