![TeSys F - contactor coil - LX1FK - 110...120 V AC 40...400 Hz main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/x/lx1fk110.jpg)
TeSys F - contactor coil - LX1FK - 110...120 V AC 40...400 Hz
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys F AC coil 110/115V 40-400Hz (voltage code F7/FE7), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1F500. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110...120 V AC 40...400 Hz |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX1FK |
Mechanical Durability | 10 Mcycles |
Net Weight | 1.15 kg |
Product Compatibility | LC1F500 |
Product or Component Type | contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Average Resistance | 9.55 Ohm inrush at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 40...400 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C) |
Heat Dissipation | 18-18 W at 40...400 Hz |
Hold-in Power Consumption in Va | 18-18 VA 40...400 Hz cos phi 0.3 (at 20 °C) |
Inductance of Closed Circuit | 1.25 H |
Inrush Power in Va | 1100-1100 VA 40...400 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 100...170 ms opening |