![TeSys F - contactor coil - LX1FH - 380...415 V AC 40...400 Hz main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/x/lx1fh3802.jpg)
TeSys F - contactor coil - LX1FH - 380...415 V AC 40...400 Hz
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys F AC coil 380/400/415V 40-400Hz (voltage code Q7/V7/N7), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1 F265, F330. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 380...415 V AC 40...400 Hz |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX1FH |
Mechanical Durability | 10 Mcycles |
Net Weight | 0.75 kg |
Product Compatibility | LC1F330 |
Product or Component Type | contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Average Resistance | 217 Ohm inrush at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 40...400 Hz |
Control Circuit Voltage Limits | drop-out: 0.35...0.55 Uc 40...400 Hz (at 55 °C) |
Heat Dissipation | 8-8 W at 40...400 Hz |
Hold-in Power Consumption in Va | 10-10 VA 40...400 Hz cos phi 0.3 (at 20 °C) |
Inrush Power in Va | 650-650 VA 40...400 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 100...170 ms opening |