![TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 48 V AC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/c/lc1f500e7.jpg)
TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 500 A - coil 48 V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys F contactor, 3 poles (3NO), 500A/1000V AC-3, for motor applications up to 250kW@400V. It provides a low sealed consumption 48V 40-400Hz AC coil, bolt terminals for bars or cables with lugs. For high operating rates until 2400 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to its drawer-mounted coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 700 A (at <40 °C) at <= 440 V AC AC-1 |
---|---|
[uc] Control Circuit Voltage | 48 V AC 40...400 Hz |
[ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -5-55 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Compatibility Code | LC1F |
العمق | 232 mm |
Device Short Name | LC1F |
الارتفاع | 238 mm |
Ip Degree of Protection | IP20 front face with shrouds conforming to IEC 60529 |
Mechanical Durability | 10 Mcycles |
Mounting Support | plate |
Net Weight | 11.35 kg |
Overvoltage Category | III |
Poles Description | 3P |
Power Range | 250-500 kW at 380-440 V 3 phases |
Product Certifications | CSA |
Product or Component Type | contactor |
Range | TeSys |
Range of Product | TeSys F |
Standards | EN 60947-4-1 |
Tightening Torque | control circuit: 1.2 N.m |
Utilisation Category | AC-4 |
العرض | 233 mm |
[icw] Rated Short-time Withstand Current | 4200 A 40 °C - 10 s |
Connections - Terminals | control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end |
[ith] Conventional Free Air Thermal Current | 700 A (at 40 °C) |
Associated Fuse Rating | 500 A aM at <= 440 V |
Average Impedance | 0.18 mOhm - Ith 700 A 50 Hz |
Contactor Application | resistive load |
Contactor Coil Voltage | 48 V AC standard |
Control Circuit Type | AC at 40...400 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C) |
Heat Dissipation | 18-18 W |
Hold-in Power Consumption in Va | 18-18 VA, 40...400 Hz cos phi 0.9 (at 20 °C) |
Inrush Power in Va | 1100-1100 VA, 40...400 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Motor Power Kw | 250 kW at 380...400 V AC 50/60 Hz (AC-3) |
Motor Starter Type | direct on-line contactor |
Operating Altitude | 3000 m without derating |
Operating Time | 40...65 ms closing |
Permissible Ambient Air Temperature Around the Device | -40-70 °C |
Pole Contact Composition | 3 NO |
Power Dissipation Per Pole | 88 W AC-1 |
Protective Treatment | TH |
Rated Breaking Capacity | 4000 A conforming to IEC 60947-4-1 |