![TeSys D - suppressor module - bidirectional peak limiting diode - 72 V DC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/lad4tsdl.jpg)
TeSys D - suppressor module - bidirectional peak limiting diode - 72 V DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys D suppressor module, for LC1D09-D38, LC1DT20-DT40 contactors and CAD control relays. To be used with 25-72V DC control circuit voltage, it provides a bidirectional peak limiting diodes protection limiting the transient voltage to 2 Uc max. Clip-on side mounting, overall size of the contactor is unchanged. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 72 V DC |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | LAD4 |
Device Short Name | LAD4 |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mounting Location | side |
Mounting Mode | by clips |
Net Weight | 0.012 kg |
Product Certifications | UL |
Product Compatibility | 3P LC1D09...D38 |
Product or Component Type | suppressor module |
Range | TeSys |
Range of Product | TeSys D control relay |
Standards | IEC 60947-5-1 |
Maximum Peak Voltage | 2 Uc |
Suppressor Technology | bidirectional peak limiting diode |