![TeSys D control relay - 5 NO - <= 690 V - 220 V AC standard coil main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/c/a/cad50m7_1.jpg)
TeSys D control relay - 5 NO - <= 690 V - 220 V AC standard coil
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys D control relay, 5 contacts (5NO), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 220V 50/60Hz AC control circuit, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -40/+60°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
---|---|
[ue] Rated Operational Voltage | <= 690 V AC 25...400 Hz |
[ui] Rated Insulation Voltage | 600 V UL certified |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947 |
Ambient Air Temperature for Operation | -40-60 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Compatibility Code | CAD |
العمق | 84 mm |
Device Short Name | CAD |
الارتفاع | 77 mm |
Ip Degree of Protection | IP2x front face conforming to VDE 0106 |
Mechanical Durability | 30 Mcycles |
Mechanical Robustness | shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27 |
Mounting Support | plate |
Net Weight | 0.58 kg |
Product Certifications | UL |
اسم المنتج | TeSys CAD |
Product or Component Type | control relay |
Range | TeSys |
Range of Product | TeSys D control relay |
Standards | BS 4794 |
Tightening Torque | 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 |
Utilisation Category | AC-15 |
العرض | 45 mm |
[icw] Rated Short-time Withstand Current | 100 A - 1 s |
Connections - Terminals | screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
Associated Fuse Rating | 10 A gG conforming to IEC 60947-5-1 |
Contactor Application | control circuit |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz |
Hold-in Power Consumption in Va | 8-8 VA 50 Hz (at 20 °C) |
Inrush Power in Va | 70-70 VA 50 Hz (at 20 °C) |
Insulation Resistance | > 10 MOhm |
Irms Rated Making Capacity | 140 A AC conforming to IEC 60947-5-1 |
Maximum Operating Rate | 180 cyc/mn |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Non-overlap Time | 1.5 ms on energisation between NC and NO contact |
Operating Altitude | 0...3000 m |
Operating Time | 12...22 ms coil energisation and NO closing |
Pole Contact Composition | 5 NO |
Protective Treatment | TH conforming to IEC 60068 |