![TeSys D contactor S207 - 4P (2NO+2NC) AC-1 25A <=440V - coil 72V DC low main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/c/lc1d1286sls207.jpg)
TeSys D contactor S207 - 4P (2NO+2NC) AC-1 25A <=440V - coil 72V DC low
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys Deca contactor, 4 poles (2NO/2NC),for load control applications in category AC-1, and for non-inductive load control applications up to 25A@60℃. It provides a 72V DC low consumption coil, 1NO/1NC built-in auxiliary contact, connection by lug-ring terminals. It procures high reliability and durability with operating rates up to 3600 cycles/hour and environment temperature 60°C. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi international standards certified, Green Premium product (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit |
---|---|
[uc] Control Circuit Voltage | 72 V DC |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz |
[ui] Rated Insulation Voltage | power circuit: 690 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947 |
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Auxiliary Contacts Type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 |
Climatic Withstand | conforming to IACS E10 |
Compatibility Code | LC1D |
العمق | 99 mm |
Device Short Name | LC1D |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Flame Retardance | V0 conforming to UL 94 |
الارتفاع | 85 mm |
Ip Degree of Protection | IP20 front face conforming to IEC 60529 |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz |
Mounting Support | rail |
Net Weight | 0.365 kg |
Overvoltage Category | III |
Poles Description | 4P |
Pollution Degree | 3 |
اسم المنتج | TeSys D |
Product or Component Type | contactor |
Range | TeSys |
Range of Product | TeSys D |
Tightening Torque | control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5 |
Utilisation Category | AC-1 |
العرض | 45 mm |
[icw] Rated Short-time Withstand Current | 100 A - 1 s for signalling circuit |
Connections - Terminals | control circuit: lugs-ring terminals (external diameter: 8 mm) |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit |
Associated Fuse Rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 |
Auxiliary Contact Composition | 1 NO + 1 NC |
Average Impedance | 2.5 mOhm - Ith 25 A 50 Hz for power circuit |
Coil Technology | with integral suppression device |
Coil Type | low consumption |
Contact Compatibility | M5 |
Contactor Application | resistive load |
Control Circuit Type | DC low consumption |
Control Circuit Voltage Limits | 0.1...0.25 Uc (-40-70 °C):drop-out DC |
Insulation Resistance | > 10 MOhm for signalling circuit |
Irms Rated Making Capacity | 250 A at 440 V for power circuit conforming to IEC 60947 |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Minimum Switching Current | 5 mA for signalling circuit |
Minimum Switching Voltage | 17 V for signalling circuit |
Non-overlap Time | 1.5 ms on de-energisation between NC and NO contact |
Operating Altitude | 0...3000 m |
Operating Time | 55...75 ms closing |
Pole Contact Composition | 2 NO + 2 NC |
Power Dissipation Per Pole | 1.56 W AC-1 |
Protective Cover | with |
Rated Breaking Capacity | 250 A at 440 V for power circuit conforming to IEC 60947 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 |
Signalling Circuit Frequency | 25...400 Hz |
Time Constant | 37 ms |