![TeSys D - contactor coil - LXD3 - 380 V AC 50/60 Hz for 40… 65 A contactor main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/x/lxd3q7.jpg)
TeSys D - contactor coil - LXD3 - 380 V AC 50/60 Hz for 40… 65 A contactor
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys D - contactor coil - LXD3 - 380 V AC 50/60 Hz for 40… 65 A contactor](https://eshop-eg.se.com/media/catalog/product/l/x/lxd3q7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D - contactor coil - LXD3 - 380 V AC 50/60 Hz for 40… 65 A contactor
غير شامل الضريبة
غير شامل الضريبة
Product Details
[uc] Control Circuit Voltage | 380 V AC 50/60 Hz , 380 V AC 50/60 Hz , 380 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -5-60 °C |
Device Short Name | LXD3 |
الارتفاع | 5.6 cm |
Mechanical Durability | 6 Mcycles |
Net Weight | 0.07 kg |
Product Compatibility | LC1DT60A |
Product or Component Type | contactor coil |
Range | TeSys |
Range of Product | TeSys D |
العرض | 5.6 cm |
Average Resistance | 512 Ohm at 20 °C , 512 Ohm at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 50/60 Hz , AC at 50/60 Hz |
Control Circuit Voltage Limits | drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C) |
Heat Dissipation | 4-5 W at 50/60 Hz |
Hold-in Power Consumption in Va | 15-15 VA 60 Hz cos phi 0.3 (at 20 °C) |
Inductance of Closed Circuit | 29.9 H |
Inrush Power in Va | 160-160 VA 60 Hz cos phi 0.75 (at 20 °C) |
Maximum Operating Rate | 3600 cyc/h 60 °C , 3600 cyc/h 60 °C |
Range | TeSys |
Product Compatibility | LC1DT60A|LC1DT80A|LC1D40A...D65A |
Length | 9.7 cm |
Activity | PPCTR |