![TeSys D - contactor coil - LXD1 - 48 V AC 50/60 Hz for 9… 38 A contactor main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/x/lxd1e7.jpg)
TeSys D - contactor coil - LXD1 - 48 V AC 50/60 Hz for 9… 38 A contactor
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys D replacement coil 48V AC 50/60Hz, for TeSys D contactors. To be used with 3 and 4-pole contactors LC1D09 to D38 and LC1DT20, DT40. It operates in the voltage limits 0.8-1.1 Uc (50Hz), 0.85-1.1 Uc (60Hz) and environments until 60°C Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 48 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -5-60 °C |
Device Short Name | LXD1 |
Mechanical Durability | 15 Mcycles |
Net Weight | 0.07 kg |
Product Compatibility | LC1DT20...DT40 |
Product or Component Type | contactor coil |
Range | TeSys |
Range of Product | TeSys D |
Average Resistance | 21.7 Ohm at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C) |
Heat Dissipation | 2-3 W at 50/60 Hz |
Hold-in Power Consumption in Va | 7.5-7.5 VA 60 Hz cos phi 0.3 (at 20 °C) |
Inductance of Closed Circuit | 0.87 H |
Inrush Power in Va | 70-70 VA 60 Hz cos phi 0.75 (at 20 °C) |
Maximum Operating Rate | 3600 cyc/h 60 °C |