![TeSys D - contactor coil - LX1D8 - 380 V AC 50/60 Hz for 115 & 150 A contactor main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/x/lx1d8q7.jpg)
TeSys D - contactor coil - LX1D8 - 380 V AC 50/60 Hz for 115 & 150 A contactor
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys D - contactor coil - LX1D8 - 380 V AC 50/60 Hz for 115 & 150 A contactor](https://eshop-eg.se.com/media/catalog/product/l/x/lx1d8q7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D - contactor coil - LX1D8 - 380 V AC 50/60 Hz for 115 & 150 A contactor
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys D replacement AC coil 380V 50/60Hz for TeSys D contactors. To be used with 3-pole and 4-pole contactors LC1 D115, LC1D150. It operates in the voltage limits 0.8-1.15 Uc and environments until 55°C. Coil with integral suppression device fitted as standard. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 380 V AC 50/60 Hz , 380 V AC 50/60 Hz , 380 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -5-60 °C |
Device Short Name | LX1D8 |
الارتفاع | 6.2 cm |
Mechanical Durability | 8 Mcycles |
Product Compatibility | LC1D115 |
Product or Component Type | contactor coil |
Range | TeSys |
Range of Product | TeSys D |
العرض | 11.3 cm |
Average Resistance | 21011 Ohm at 20 °C , 21011 Ohm at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 50/60 Hz , AC at 50/60 Hz |
Control Circuit Voltage Limits | drop-out: 0.3...0.5 Uc at 50/60 Hz (at <55 °C) |
Heat Dissipation | 3-4.5 W at 50/60 Hz |
Hold-in Power Consumption in Va | 2-18 VA 60 Hz cos phi 0.9 (at 20 °C) |
Inductance of Closed Circuit | 482.42 H |
Inrush Power in Va | 280-350 VA 60 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 1200 cyc/h 60 °C , 1200 cyc/h 60 °C |
Range | TeSys |
Product Compatibility | LC1D115|LC1D150 |
Length | 17.1 cm |
Activity | PPCTR |