![TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 125 A - 220 V AC 50/60 Hz coil main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/c/lc1d80004m7.jpg)
TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 125 A - 220 V AC 50/60 Hz coil
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys Deca contactor, 4-pole (4NO), for non-inductive load applications up to 125A/1000V AC-1. It provides a 220V 50/60Hz AC coil, power connection by screw terminals, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (96mm width), DIN-rail mounting or screw fixing. Without build-in auxiliary contacts, side and front mounting auxiliary contact blocks available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit |
---|---|
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz , 220 V AC 50/60 Hz , 220 V AC 50/60 Hz |
[ue] Rated Operational Voltage | power circuit: <= 300 V DC 25...400 Hz |
[ui] Rated Insulation Voltage | power circuit: 600 V CSA certified |
[uimp] Rated Impulse Withstand Voltage | 8 kV conforming to IEC 60947 |
Ambient Air Temperature for Operation | -40-60 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Climatic Withstand | conforming to IACS E10 |
Compatibility Code | LC1D |
العمق | 125 mm |
Device Short Name | LC1D |
Electrical Durability | 0.8 Mcycles 125 A AC-1 at Ue <= 440 V |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Flame Retardance | V1 conforming to UL 94 |
الارتفاع | 11.0 cm |
Ip Degree of Protection | IP20 front face conforming to IEC 60529 |
Mechanical Durability | 4 Mcycles |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz |
Mounting Support | rail |
Net Weight | 1.76 kg |
Overvoltage Category | III |
Poles Description | 4P |
Pollution Degree | 3 |
Product Certifications | DNV |
اسم المنتج | TeSys D |
Product or Component Type | contactor |
Range | TeSys |
Range of Product | TeSys D |
Standards | CSA C22.2 No 14 |
Tightening Torque | control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm |
Utilisation Category | AC-1 |
العرض | 13.5 cm |
[icw] Rated Short-time Withstand Current | 640 A 40 °C - 10 s for power circuit |
Connections - Terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end |
[ith] Conventional Free Air Thermal Current | 125 A (at 60 °C) for power circuit |
Associated Fuse Rating | 200 A gG at <= 690 V coordination type 1 for power circuit |
Average Impedance | 0.8 mOhm - Ith 125 A 50 Hz for power circuit |
Coil Technology | without built-in suppressor module |
Contact Compatibility | M1 |
Contactor Application | resistive load |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | 0.85...1.1 Uc (-40-55 °C):operational AC 60 Hz |
Heat Dissipation | 6-10 W at 50/60 Hz |
Hold-in Power Consumption in Va | 26-26 VA 60 Hz cos phi 0.3 (at 20 °C) |
Inrush Power in Va | 245-245 VA 60 Hz cos phi 0.75 (at 20 °C) |
Irms Rated Making Capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Operating Altitude | 0...3000 m |
Operating Time | 20...35 ms closing |
Pole Contact Composition | 4 NO |
Power Dissipation Per Pole | 12.5 W AC-1 |
Protective Cover | without |
Protective Treatment | TH conforming to IEC 60068-2-30 |
Rated Breaking Capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 |
[Ue] rated operational voltage | power circuit: <= 300 V DC 25...400 Hz , power circuit: <= 300 V DC 25...400 Hz , power circuit: <= 300 V DC 25...400 Hz , power circuit: <= 300 V DC 25...400 Hz , power circuit: <= 690 V AC , power circuit: <= 690 V AC , power circuit: <= 690 V AC |
Utilisation category | AC-1|AC-3|AC-3e|AC-4 |
Range | TeSys |
Range of Product | TeSys Deca |
[ie] Rated Operational Current | 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit , 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit , 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit , 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit , 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit , 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit |
Length | 15.5 cm |
Activity | PPCTR |
Poles description | 4P |