![TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 150 A - 230 V AC 50/60 Hz coil main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/c/lc1d150p7.jpg)
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 150 A - 230 V AC 50/60 Hz coil
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 150A/1000V AC-3 (75kW@400V). It provides a 230V 50/60Hz AC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirrror contact), power connection by screw connectors 2 inputs, control connection by screw clamp terminals. For operating rates until 1200 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (120mm width), mounting on 2 DIN-rails or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit |
---|---|
[uc] Control Circuit Voltage | 230 V AC 50/60 Hz , 230 V AC 50/60 Hz , 230 V AC 50/60 Hz |
[ue] Rated Operational Voltage | power circuit: <= 1000 V AC 25...400 Hz |
[ui] Rated Insulation Voltage | power circuit: 600 V CSA certified |
[uimp] Rated Impulse Withstand Voltage | 8 kV conforming to IEC 60947 |
Ambient Air Temperature for Operation | -40-60 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Auxiliary Contacts Type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 |
Climatic Withstand | conforming to IACS E10 |
Compatibility Code | LC1D |
العمق | 136 mm |
Device Short Name | LC1D |
Electrical Durability | 0.85 Mcycles 150 A AC-3 at Ue <= 440 V |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Flame Retardance | V1 conforming to UL 94 |
الارتفاع | 17.000 cm |
Ip Degree of Protection | IP20 front face conforming to IEC 60529 |
Mechanical Durability | 8 Mcycles |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz |
Mounting Support | plate |
Net Weight | 2.5 kg |
Overvoltage Category | III |
Poles Description | 3P |
Pollution Degree | 3 |
Power Range | 30-50 kW at 200-240 V 3 phases |
Product Certifications | DNV |
اسم المنتج | TeSys D |
Product or Component Type | contactor |
Range | TeSys |
Range of Product | TeSys D |
Standards | CSA C22.2 No 14 |
Tightening Torque | control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm |
Utilisation Category | AC-3 |
العرض | 18.500 cm |
[icw] Rated Short-time Withstand Current | 250 A 40 °C - 10 min for power circuit |
Connections - Terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end |
[ith] Conventional Free Air Thermal Current | 200 A (at 60 °C) for power circuit |
Associated Fuse Rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 |
Auxiliary Contact Composition | 1 NO + 1 NC |
Average Impedance | 0.6 mOhm - Ith 200 A 50 Hz for power circuit |
Coil Technology | built-in bidirectional peak limiting diode suppressor |
Contact Compatibility | M13 |
Contactor Application | motor control|resistive load |
Contactor Coil Voltage | 230 V AC standard |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | 0.3...0.5 Uc (-40-70 °C):drop-out AC 50/60 Hz |
Heat Dissipation | 3-4.5 W at 50/60 Hz |
Hold-in Power Consumption in Va | 2-18 VA 60 Hz cos phi 0.9 (at 20 °C) |
Inrush Power in Va | 280-350 VA 60 Hz cos phi 0.9 (at 20 °C) |
Insulation Resistance | > 10 MOhm for signalling circuit |
Irms Rated Making Capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1 |
Maximum Operating Rate | 1200 cyc/h 60 °C |
Minimum Switching Current | 5 mA for signalling circuit |
Minimum Switching Voltage | 17 V for signalling circuit |
Motor Power Hp | 40 hp at 200/208 V AC 50/60 Hz for 3 phases motors |
Motor Power Kw | 40 kW at 220...230 V AC 50/60 Hz (AC-3) |
Motor Starter Type | direct on-line contactor |
Non-overlap Time | 1.5 ms on de-energisation between NC and NO contact |
Operating Altitude | 0...3000 m |
Operating Time | 20...35 ms closing |
Pole Contact Composition | 3 NO |
Power Dissipation Per Pole | 24 W AC-1 |
Protective Cover | with |
Protective Treatment | TH conforming to IEC 60068-2-30 |
Rated Breaking Capacity | 1400 A at 440 V for power circuit conforming to IEC 60947 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 |
Signalling Circuit Frequency | 25...400 Hz |
[Ue] rated operational voltage | power circuit: <= 1000 V AC 25...400 Hz , power circuit: <= 1000 V AC 25...400 Hz , power circuit: <= 1000 V AC 25...400 Hz , power circuit: <= 1000 V AC 25...400 Hz , power circuit: <= 300 V DC , power circuit: <= 300 V DC , power circuit: <= 300 V DC |
Utilisation category | AC-3|AC-4|AC-1|AC-3e |
Range | TeSys |
Range of Product | TeSys Deca |
[ie] Rated Operational Current | 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 150 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 150 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 150 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 150 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 150 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 150 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 150 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 150 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 150 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 150 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 150 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 150 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
Length | 20.500 cm |
Activity | PPCTR |
Poles description | 3P |