![TeSys GV2, TeSys D & TeSys U - terminal block - 3P - from the top main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gv1g09.jpg)
TeSys GV2, TeSys D & TeSys U - terminal block - 3P - from the top
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GV terminal block, 3 phases, 63A/690V, to supply busbar sets GV2G. To be inserted directly on the top terminals of the devices connected by the busbar sets. Connection to the supply cable by screw connectors. Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 63 A |
---|---|
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-1 |
Accessory / Separate Part Category | connection accessory |
Compatibility Code | GV1G |
Device Short Name | GV1G |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Location | top |
Net Weight | 0.04 kg |
Poles Description | 3P |
Product Certifications | CE |
اسم المنتج | FT |
Product or Component Type | terminal block |
Range | Linergy |
Range Compatibility | TeSys GV2 |
Range of Product | TeSys GV2 |
Tightening Torque | 1.7-1.7 N.m - on screw clamp terminals |
Connections - Terminals | screw clamp terminals 1 solid AWG 4 |