![TeSys GV2 & GV3 - padlocking device - up to 4 padlocks main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gv2v03.jpg)
TeSys GV2 & GV3 - padlocking device - up to 4 padlocks
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GV accessory, padlocking device, for motor circuit breakers GV2,GV3 and TeSys LS fuse carriers LS1D32. It allows the fixing of up to 4 padlocks (padlocks not included), Ø6 mm shank max. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | locking accessory |
---|---|
Compatibility Code | GV2V |
Device Short Name | GV2V |
Net Weight | 0.092 kg |
Product or Component Type | padlocking device |
Range | TeSys |
Range of Product | TeSys GV2 |
Locking Options Description | 1...4 padlocks |