![TeSys GV2 & GV3 - auxiliary contact block - 2 NO main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gvae203.jpg)
TeSys GV2 & GV3 - auxiliary contact block - 2 NO
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 2NO instantaneous auxiliary contacts. Rated for operation up to 2A/240V AC and 1A/60V DC. To be installed on front side of the circuit breaker, connection by spring terminals. Sold in lots of 10 units. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 24...240 V AC |
---|---|
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 |
Colour | dark grey |
Compatibility Code | GVAE |
العمق | 31.5 mm |
Device Short Name | GVAE |
Environmental Characteristic | normal environment |
الارتفاع | 13 mm |
Mechanical Durability | 100000 cycles |
Mounting Location | front side |
Net Weight | 0.05 kg |
Product Certifications | UKCA |
Product Compatibility | GV2L |
Product or Component Type | auxiliary contact block |
Protection Type | gG fuse 10 A |
Quantity Per Set | set of 10 |
Range | TeSys |
Range of Product | TeSys GV3 |
العرض | 44.5 mm |
[ith] Conventional Free Air Thermal Current | 2.5 A |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Pole Contact Composition | 2 NO |
Rated Operational Power in Va | 120 VA at 110-120 V AC-15 - electrical durability: 100000 cycles |
Rated Operational Power in w | 15 W at 48 V DC-13 - electrical durability: 100000 cycles |