![TeSys GV2 & GV3 - auxiliary contact block - 1 NO + 1 NC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gvan113.jpg)
TeSys GV2 & GV3 - auxiliary contact block - 1 NO + 1 NC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 1NO+1NC instantaneous auxiliary contacts. Rated for operation up to 6A/690V AC and 6A/240V DC. To be installed on left-hand side of the circuit breaker (2 blocks mounting possible), connection by spring terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 48...690 V AC |
---|---|
[ui] Rated Insulation Voltage | 600 V conforming to UL 508 |
Colour | dark grey |
Compatibility Code | GVAN |
العمق | 66 mm |
Device Short Name | GVAN |
Environmental Characteristic | normal environment |
الارتفاع | 89 mm |
Mounting Location | left side |
Product Certifications | UKCA |
Product Compatibility | GV3P |
Product or Component Type | auxiliary contact block |
Protection Type | GB2CB... circuit breaker |
Range | TeSys |
Range of Product | TeSys GV3 |
العرض | 9.3 mm |
[ith] Conventional Free Air Thermal Current | 6 A |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Pole Contact Composition | 1 NO + 1 NC |
Rated Operational Power in Va | 300 VA at 48-48 V AC-15 - electrical durability: 100000 cycles |
Rated Operational Power in w | 120 W at 240 V DC-13 - electrical durability: 100000 cycles |