![TeSys GV4 - SDx contact module for GV4PEM - 2 (NO+NC) main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gv4adm1111.jpg)
TeSys GV4 - SDx contact module for GV4PEM - 2 (NO+NC)
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GV4 auxiliary contact block, for multifunction motor circuit breakers GV4PEM, GV4PB. 2NO/NC fault signalling contacts, each NO/NC can perform one of 8 SD alarm or fault status (overload alarms, overload trip, jam, phase unbalance, long start, ground fault). The function of each NO/NC is selectable by a dial, a third dial is available to select the cooling time before automatic restart. Rated for operation up to 5A/250V AC and DC. To be installed on right-hand side of the circuit breaker (2 blocks mounting possible), connection by spring terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 24...250 V AC |
---|---|
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60947-1 |
Device Application | signalling |
Device Short Name | GV4A |
Environmental Characteristic | normal environment |
Mechanical Durability | 100000 cycles |
Mounting Location | right side |
Mounting Mode | clipped |
Product or Component Type | auxiliary contact block |
Range | TeSys |
Range Compatibility | TeSys GV4 multifunction circuit breaker |
[ith] Conventional Free Air Thermal Current | 5 A |
Associated Fuse Rating | 5 A gG conforming to IEC 60947-5-1 |
Minimum Switching Current | 2 mA |
Minimum Switching Voltage | 17 V |
Pole Contact Composition | 2 NO + 2 NC |
Rated Operational Power in Va | 400 VA at 230-240 V AC-12 |
Rated Operational Power in w | 50 W at 24 V DC-12 |