![TeSys GS - switch-disconnector fuse - 3 P - 250 A - DIN 1 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/s/gs1nd3.jpg)
TeSys GS - switch-disconnector fuse - 3 P - 250 A - DIN 1
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GS fuse switch-disconnector, 3 poles (3P), 250A/750V, to be used with DIN blade fuse links size 1 up to 250A, for motor applications up to 132kW@400V AC-23. To be equipped with a direct operating handle GS1AH02 (to be ordered separately), for using an external operating handle select a fuse switch-disconnector type GS2N. Screw terminals to be equipped with upstream and downstream 3P terminal shrouds GS1AP43 (to be ordered separately), it provides high short circuit current rating 100kA@400V. Add-on auxiliary contact modules GS1AM (front mounting), GS1AN (side mounting), GS1AF (top mounting for blown signaling with stricker fuses) can complete the assembly (to be ordered separately). Type aM and gG size 1 blade fuse links without strickers DF2HA, DF2HN and with strickers DF4HA, DF4HN are available (to be ordered separately). Multi standards certified (IEC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 200 A at 440 V 2 poles in series per phase DC-23A |
---|---|
[ui] Rated Insulation Voltage | 750 V AC 50/60 Hz |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-70 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | 23 W |
Compatibility Code | GS1 N |
Contacts Type and Composition | 3 NO |
العمق | 146 mm |
Device Application | protection |
Device Short Name | GS1 N |
Electrical Durability | 1000 cycles AC-23A |
Fire Resistance | 850 °C fuse cover conforming to IEC 60695-2-1 |
الارتفاع | 195 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 (with terminal cover) |
Mechanical Durability | 10000 cycles |
Mounting Support | plate |
Net Weight | 3.2 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Poles Description | 3P |
Product Certifications | CE |
اسم المنتج | TeSys GS |
Product or Component Type | switch-disconnector-fuse |
Protected Poles Description | 3t |
Range | TeSys |
Standards | IEC 60947-3 |
Tightening Torque | power circuit: 25-25 N.m - on bars |
العرض | 253 mm |
[icm] Rated Short-circuit Making Capacity | 100 kA at 400 V with protection by gG fuses |
Connections - Terminals | power circuit: bars |
[ith] Conventional Free Air Thermal Current | 250 A (at 40 °C) |
Fuse Size | 1 |
Fuse Type | DIN |
Making Capacity | 2500 A at 400 V AC-23B |
Protective Treatment | TH |
Rated Operational Power in w | 132 kW at 400 V |
Short-circuit Withstand | 32.5 kA |
Type of Operating Handle | direct right side |