![TeSys GS - switch-disconnector fuse - 3 P - 400 A DIN 2 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/s/gs1qqd3.jpg)
TeSys GS - switch-disconnector fuse - 3 P - 400 A DIN 2
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GS fuse switch-disconnector, 3 poles (3P), 400A/800V, to be used with DIN blade fuse links size 2 up to 400A, for motor applications up to 220kW@400V AC-23. To be equipped with a direct operating handle GS1AH02 (to be ordered separately), for using an external operating handle select a fuse switch-disconnector type GS2QQ. Screw terminals to be equipped with upstream and downstream 3P terminal shrouds GS1AP43 (to be ordered separately), it provides high short circuit current rating 50kA@400V. Add-on auxiliary contact modules GS1AM (front mounting), GS1AN (side mounting), GS1AF (top mounting for blown signaling with stricker fuses) can complete the assembly (to be ordered separately). Type aM and gG size 2 blade fuse links without strickers DF2JA, DF2JN and with strickers DF4JA, DF4JN are available (to be ordered separately). Multi standards certified (IEC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 200 A at 440 V poles not juxtaposed DC-23A |
---|---|
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-70 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | 33 W |
Compatibility Code | GS1 QQ |
Contacts Type and Composition | 3 NO |
العمق | 149 mm |
Device Application | protection |
Device Short Name | GS1 QQ |
Electrical Durability | 1000 cycles AC-23A |
Fire Resistance | 850 °C fuse cover conforming to IEC 60695-2-1 |
الارتفاع | 205 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 (with terminal cover) |
Mechanical Durability | 10000 cycles |
Mounting Support | plate |
Net Weight | 4.8 kg |
Network Frequency | 50/60 Hz |
Network Type | DC |
Poles Description | 3P |
Product Certifications | CE |
اسم المنتج | TeSys GS |
Product or Component Type | switch-disconnector-fuse |
Protected Poles Description | 3t |
Range | TeSys |
Standards | IEC 60947-3 |
Tightening Torque | power circuit: 25-25 N.m - on lugs-ring terminals |
العرض | 271 mm |
[icm] Rated Short-circuit Making Capacity | 100 kA at 400 V with protection by gG fuses |
Connections - Terminals | power circuit: lugs-ring terminals185-240 mm² flexible |
[ith] Conventional Free Air Thermal Current | 400 A (at 40 °C) |
Fuse Size | 2 |
Fuse Type | DIN |
Making Capacity | 4000 A at 400 V AC-23B |
Protective Treatment | TH |
Rated Operational Power in w | 220 kW at 400 V |
Short-circuit Withstand | 40 kA |
Type of Operating Handle | direct right side |