![Terminal protection shrouds, TeSys GS, for 4-pole switches 160-400 A main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/s/gs1ap44.jpg)
Terminal protection shrouds, TeSys GS, for 4-pole switches 160-400 A
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GS accessory, protection terminal shroud for 4-pole 200-400A IEC fuse switch-disconnectors GS1M, GS1N, GS1P, GS1Q, GS2M, GS2N, GS2P, GS2Q. Made with a semi-transparent isolating material, the shroud protects against direct contact on terminals by providing a front face IP20 protection level. It can be used for upstream or downstream protection (2 pieces are necessary for full protection). Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 160 A |
---|---|
Accessory / Separate Part Category | protection accessory |
Compatibility Code | terminal shrouds |
Device Short Name | GS1AP |
Net Weight | 0.30 kg |
Poles Description | 4P |
Product or Component Type | terminal shroud |
Range | TeSys |
Range Compatibility | TeSys GS GS2M |
Standards | IEC |