![torque limiting breakaway bits, ComPact NSXm, power connections, torque 9 N.m, green, set of 6 parts main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv426990.jpg)
torque limiting breakaway bits, ComPact NSXm, power connections, torque 9 N.m, green, set of 6 parts
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is a set of 6 torque limiting breakaway bits for 3 poles Compact NSXm and PowerPact B devices. They are used to tighten at the right torque Everlink connectors, compression lugs or busbar power connections. These breakaway bits are coloured in green to indicate that the limiting torque is 9 N.m.
Product Details
Accessory / Separate Part Category | installation accessory |
---|---|
Product or Component Type | torque limiting breakaway bit |
Quantity Per Set | set of 6 |
Range | PowerPact |
Range Compatibility | ComPact NSXm |
Range of Product | ComPact NSXm |
Tightening Torque | 9 N.m |
Colour Tint | green |