![residual current protection relay, Vigirex RH10M, 30 mA, 220/240 VAC 50/60 Hz, DIN rail mounting main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/5/6/56130.jpg)
residual current protection relay, Vigirex RH10M, 30 mA, 220/240 VAC 50/60 Hz, DIN rail mounting
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
[uimp] Rated Impulse Withstand Voltage | 8 kV |
[us] Rated Supply Voltage | 220...240 V AC 50/60 Hz 55...110 % , 220...240 V AC 50/60 Hz 55...110 % , 220...240 V AC 50/60 Hz 55...110 % , 220...240 V AC 50/60 Hz 55...110 % |
Ambient Air Temperature for Operation | -35-70 °C |
Ambient Air Temperature for Storage | -55-85 °C |
Compatibility Code | RH10M |
العمق | 74 mm |
Device Short Name | RH10M |
Electromagnetic Compatibility | conducted and radiated emissions: , B, conforming to CISPR 11 |
الارتفاع | 8.0 cm |
Ik Degree of Protection | IK07 conforming to EN 50102 |
Ip Degree of Protection | IP40 on front face: conforming to EN/IEC 60529 |
Mechanical Robustness | fire resistance conforming to IEC 60695-2-1 |
Minimum Load | 10 mA at 12 V , 10 mA at 12 V |
Mounting Support | DIN rail |
Net Weight | 0.3 kg |
Overvoltage Category | IV |
Product or Component Type | residual current protection relay |
Range | VigiPacT |
Range Compatibility | TOA earth leakage current sensor |
Tightening Torque | auxiliary power supply: 0.6-0.6 N.m top |
العرض | 8.6 cm |
Wire Stripping Length | auxiliary power supply: 7 mm for top connection |
9 Mm Pitches | 6 |
Connections - Terminals | auxiliary power supply: terminal block cable(s) 0.2-2.5 mm² flexible AWG 24...AWG 12 |
[ithe] Conventional Enclosed Thermal Current | 8 A |
Earth Leakage Current | 0.03-0.03 A |
Earthing System | TN-S|IT|TT |
Electrical Shock Protection Class | class II |
Monitoring | electronics (continuous) |
Network Rated Voltage | 1000-1000 V - AC at 50/60 Hz (maximum) |
Power Consumption in Va | 4 VA |
Relay Application | protection relay |
اعادة ضبط | manual reset |
Residual Earth-leakage Sensitity Adjustment Type | fixed |
Residual Earth-leakage Time Delay Adjustment Type | instantaneous |
Tamperproof of Settings | protected by sealable cover |
Test Function | local |
Type of Measurement | earth fault current internal measurement, range: 80...100 % |
Type of Setting | none |
Earth-leakage protection class | type A |
Earth-leakage Protection Class | type A |
Pollution Degree | 3 conforming to IEC 60664-1 |
Relative Humidity | 95-95 % at 55-55 °C |
Range | VigiPacT |
Range Compatibility | VigiPacT TOA earth leakage current sensor , VigiPacT TOA earth leakage current sensor , VigiPacT TOA earth leakage current sensor , VigiPacT A earth leakage current sensor , VigiPacT A earth leakage current sensor , VigiPacT A earth leakage current sensor , VigiPacT L earth leakage current sensor , VigiPacT L earth leakage current sensor , VigiPacT L earth leakage current sensor |
Network Rated Voltage | 1000-1000 V - AC at 50/60 Hz (maximum) , 1000-1000 V - AC at 50/60 Hz (maximum) , 1000-1000 V - AC at 50/60 Hz (maximum) , 1000-1000 V - AC at 50/60 Hz (maximum) , 1000-1000 V - AC at 400 Hz (maximum) , 1000-1000 V - AC at 400 Hz (maximum) , 1000-1000 V - AC at 400 Hz (maximum) , 1000-1000 V - AC at 400 Hz (maximum) |
Residual Earth-leakage Time Delay Adjustment Type | instantaneous |
Length | 9.0 cm |