Residual current circuit breaker (RCCB), Acti9 iID, 2P, 25A, AC type, 10mA
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 25A, AC type, 10mA
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Device Short Name | iID |
---|---|
Network Type | AC |
Product or Component Type | residual current circuit breaker (RCCB) |
Neutral Position | left |
Poles Description | 2P |
[in] Rated Current | 25 A |
Earth-leakage Protection Class | type AC |
Earth-leakage protection time delay | instantaneous |
Earth-leakage sensitivity | 10 mA |
Range | Acti9 |
Product Hover Image | /a/9/a9r10225_1.jpg |