![residual current circuit breaker - 4 poles - 25 A - class AC 30 mA main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/1/1/11028.jpg)
residual current circuit breaker - 4 poles - 25 A - class AC 30 mA
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
Device Short Name | RCCB |
Product or Component Type | residual current circuit breaker (RCCB) |
Range | Domae |
Poles Description | 4P |
Earth-leakage Protection Class | type AC |