
calcActive())">
residual current breaker with overcurrent protection (RCBO), Acti9 DPN N Vigi, 1P+N, 16A, 30mA, AC type, 6000A
A9N19665
ج.م.0.00
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

A9N19665
residual current breaker with overcurrent protection (RCBO), Acti9 DPN N Vigi, 1P+N, 16A, 30mA, AC type, 6000A
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
الوصف
This Acti9 DPN N Vigi is an earth leakage circuit breaker. It is a 1P+N circuit breaker and rated current is 16A. The earth leakage protection class is AC type with a sensitivity of 30mA and a voltage independent technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. The DPN Vigi residual current device provides complete protection for final circuits against overcurrents and insulation faults. This product provides complete protection for people against electric shocks by direct contacts (30 mA), This product is compliant with EN 61009-1 and IEC 61009-1 standard. Electrical endurance goes up to 20000 cycles. Mechanical endurance goes up to 20000 cycles. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The pollution degree is 3. It can be mounted on DIN rail. The width in 9mm pitches is 4. The product color is white (RAL9003). The weight is 0.19kg. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature -5°C to +60°C. The storage temperature is -40°C to +85°C.
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك