![Remote control eXLhoist compact, 6 motion push buttons, 2 auxiliary push buttons, LED main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/z/a/zart8ls.jpg)
Remote control eXLhoist compact, 6 motion push buttons, 2 auxiliary push buttons, LED
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony eXLhoist / XAR black remote control (transmitter) has 2 configurable auxiliary push buttons with 6 configurable motion push buttons. It has 5 LEDs with rechargeable battery. This remote control (transmitter) with LEDs is designed as a transmitter for wireless remote control system. It has 6 configurable motion push buttons and 2 configurable auxiliary push buttons and can operate at a distance of 50m. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh (heavy) environments. It provides complete innovative crane operator control solutions to help improve machine and crane operator efficiency. Wireless transmission allows remote control (transmitter) to transmit steady signal, commands and information from the operator to the machine.
Product Details
Ambient Air Temperature for Operation | -20-55 °C |
---|---|
Ambient Air Temperature for Storage | -20-45 °C |
العمق | 43 mm |
Device Short Name | ZART |
نوع العرض | 5 LEDs |
الارتفاع | 193 mm |
Ip Degree of Protection | IP65 |
Material | protective cover: EPDM rubber |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.3 kg |
Product Certifications | CE |
Product or Component Type | hand-held remote control |
Range of Product | Harmony eXLhoist |
Relative Humidity | 0-95 % at -20-60 °C operating |
Response Time | < 500 ms at simplex |
العرض | 85 mm |
Autonomy | 150 h Li-Ion (Lithium-Ion) |
Charging Time | 10800 s |
Communication Network Type | wireless: Zigbee |
Control Button Type | 6 configurable motion push-button |
Maximum Sensing Distance | 100 m in free field |
Operating Altitude | 0...2000 m |
Operating Distance | 50 m |
Radio Agreement | IC |
Storage Altitude | 0-3000 m |
Transmission Frequency | 2.4 GHz |