Regulated Power Supply, 100-240V AC, 24V 3.1 A, single phase, Optimized
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Regulated Power Supply, 100-240V AC, 24V 3.1 A, single phase, Optimized
غير شامل الضريبة
غير شامل الضريبة
الوصف
This ABLS regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 240V AC and 140 V to 340 V DC, a rated output current of 3,13A at 24V DC and a rated power output of 75W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It installs on omega rail or fixing by screw. Its width is 27mm, its height is 123,6mm, its depth is 102mm. It ensures a protection against overloads and short-circuits with automatic restart after the source of overload/short-circuit has been corrected. It weighs 0.220kg. It is a power supply for industrial use, rail mounting. It conforms to EN62368-1, ENIEC61010-1/2-201, ENIEC61204-3, EN61000-6-1/2/3/4, EN61000-3-2-3, UL62368-1, UL61010-2-201/-1-201, CSAC22.2No62368-1/No61010-2-201/No61010-1 standards, and certified by CE, CUL listed/recognized, RCM, CBscheme. The Acti9 iC60 range of Miniature Circuit Breakers is recommanded for its protection. The type of protection is 10A, C curve or 13A, B-curve. It has in the front face a LED indicating presence of DC output voltage, and a QR code for access to the latest technical documentation. Thanks to its book housing, it can be installed either in enclosures or industrial panels by clipping on omega (DIN) rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.
Product Details
Ambient Air Temperature for Operation | -20--10 °C with current derating of 1 % per °C mounting position A < 2000 m |
---|---|
العمق | 102 mm |
Dielectric Strength | 3000 V AC with input to output |
Electromagnetic Compatibility | immunity to electrostatic discharge - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 |
Environmental Characteristic | 3M4 conforming to IEC 60721-3-3 |
الارتفاع | 123.6 mm |
Input Voltage | 100...240 V AC single phase |
Inrush Current | 40.0 A at 115 V |
Ip Degree of Protection | IP20 |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.22 kg |
Pollution Degree | 2 |
Power Dissipation In W | 15 W |
Power Factor | 0.55 at 115 V AC |
Product Certifications | CE |
Product or Component Type | power supply |
Range of Product | Modicon Power Supply |
Response Time | < 1.2 s |
Standards | EN 62368-1 |
العرض | 27 mm |
Connections - Terminals | screw connection: 0.5...2.5 mm², (AWG 20...AWG 14) for output |
Current Consumption | < 1.8 A 115 V AC |
Earthing System | TN |
Efficiency | 88 % at 230 V AC |
Electrical Shock Protection Class | class I |
Electromagnetic Emission | conducted emissions conforming to EN 61000-6-3 |
Enclosure Material | plastic |
Holding Time | > 20 ms 115 V AC |
Input Protection Type | integrated fuse (not interchangeable) 5 A |
Input Voltage Limits | 85...264 V AC (without temperature derating) |
Line and Load Regulation | < 0.5 % network 0 to 100 % load at 25 °C |
Load Capacitance | 5000 µF |
Maximum Leakage Current | 1 mA 240 V AC |
Meantime Between Failure [mtbf] | 700000 h at 25 °C, full load conforming to SR 332 |
Network Frequency Limits | 50-60 Hz |
Operating Altitude | < 5000 m |
Output Coupling | parallel |
Output Protection Type | against overload and short-circuits, protection technology: automatic reset |
Output Voltage | 24 V DC |
Output Voltage Limits | 21.6...26.4 V |
Power Supply Output Current | 3.13 A |
Power Supply Type | regulated switch mode |
Residual Ripple | < 120 mV |
Service Life | 10 year(s) |
Shock Resistance | 100 m/s² for 11 ms |
Status Led | 1 LED (green) output voltage |
Supply | SELV conforming to EN/IEC 60950-1 |
Variant Option | optimized |
Vibration Resistance | 3 mm (f= 2-9 Hz) conforming to IEC 60068-2-6 |
Rated Power in w | 75 W |