![Regulated Power Supply, 100-240V AC, 5V 3.6 A, single phase, Modular main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/a/b/ablm1a05036.jpg)
Regulated Power Supply, 100-240V AC, 5V 3.6 A, single phase, Modular
غير شامل الضريبة
غير شامل الضريبة
الوصف
This ABLM regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 240V AC, a rated output current of 3,6A at 5V DC and a rated power output of 18W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It installs on omega rail or fixing by screw. Its width is 36mm, its height is 91mm, its depth is 55,6mm. It ensures a protection against overloads and short-circuits with automatic restart after the source of overload/short-circuit has been corrected. It weighs 0.170kg. It is a power supply for industrial use, rail mounting. It conforms to EN62368-1, ENIEC61010-1/2-201, ENIEC61204-3, EN61000-6-1/2/3/4, EN61000-3-2-3, UL62368-1, UL61010-2-201/-1-201, CSAC22.2No62368-1/No61010-2-201/No61010-1 standards, and certified by CE, CUL listed/recognized, RCM, CBscheme. The Acti9 iC60 range of Miniature Circuit Breakers is recommanded for its protection. The type of protection is 4A, B or C curve . It has in the front face a LED indicating presence of DC output voltage, and a QR code for access to the latest technical documentation. Thanks to their modular housing, they can be installed either in enclosures or industrial panels by clipping on omega (DIN) rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.
Product Details
Ambient Air Temperature for Operation | -25-55 °C without current derating mounting position A < 2000 m |
---|---|
العمق | 55.6 mm |
Dielectric Strength | 3000 V AC input/output |
Electromagnetic Compatibility | immunity to electrostatic discharge - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 |
الارتفاع | 4.5 cm |
Input Voltage | 100...240 V AC single phase |
Inrush Current | 25 A at 115 V |
Ip Degree of Protection | IP20 |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.170 kg |
Pollution Degree | 2 |
Power Dissipation In W | 4.5 W |
Power Factor | 0.48 at 115 V AC |
Product Certifications | CE |
Product or Component Type | power supply |
Range of Product | Modicon Power Supply |
Response Time | < 2 s |
Standards | EN 62368-1 |
العرض | 6.2 cm |
Connections - Terminals | screw connection: 0.5...1.5 mm², (AWG 20...AWG 16) without wire end ferrule for input/output |
Current Consumption | < 0.6 A 115 V AC |
Earthing System | TN |
Efficiency | 80 % at 115 V AC |
Electrical Shock Protection Class | class II without PE connection |
Electromagnetic Emission | conducted emissions conforming to EN 61000-6-3 |
Enclosure Material | plastic |
Holding Time | > 20 ms 115 V AC |
Input Protection Type | integrated fuse (not interchangeable) 3.15 A |
Input Voltage Limits | 90...264 V AC |
Line and Load Regulation | < 0.5 % network in line |
Load Capacitance | 3000 µF |
Maximum Leakage Current | 0.25 mA 240 V AC |
Meantime Between Failure [mtbf] | 2500000 h at 25 °C, full load |
Network Frequency Limits | 50-60 Hz |
Operating Altitude | < 2000 m overvoltage category III |
Output Coupling | serial |
Output Protection Type | against overload and short-circuits, protection technology: automatic reset |
Output Voltage | 5 V DC |
Output Voltage Limits | 4.5...5.5 V |
Power Supply Output Current | 3.6 A |
Power Supply Type | regulated switch mode |
Residual Ripple | < 100 mV |
Service Life | 10 year(s) |
Shock Resistance | 100 m/s² for 11 ms |
Status Led | 1 LED (green) output voltage |
Supply | SELV conforming to EN/IEC 60950-1 |
Variant Option | modular |
Vibration Resistance | 3 mm (f= 2-9 Hz) conforming to IEC 60721-3-3 |
Rated Power in w | 18 W |
Input Voltage | 100...240 V AC single phase , 100...240 V AC single phase , 100...240 V AC single phase , 100...240 V AC phase to phase , 100...240 V AC phase to phase , 100...240 V AC phase to phase |
Output Voltage | 5 V DC , 5 V DC |
Range of Product | Modicon Power Supply |
Length | 11 cm |
Activity | IDMST |