![rectangular sensor L2 type, Vigirex, 470 mm X 160 mm, 1600 A main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/5/6/56054.jpg)
rectangular sensor L2 type, Vigirex, 470 mm X 160 mm, 1600 A
غير شامل الضريبة
غير شامل الضريبة
الوصف
This toroid is dedicated to VigiPacT type A residual current protection and monitoring relays. It allows the measurement of a current rating up to 3200A for VigiPacT monitoring and protection relays. The transformer ratio is 1/1000. The inner dimensions of the toroid are 470mm X 160mm and the weight is 20kg. The wiring size must be from 0.5 to 2.5 mm². The wiring length should not exceed 10m.
Product Details
Activity | PPCCB |
---|---|
[ie] Rated Operational Current | 3200 A |
[uimp] Rated Impulse Withstand Voltage | 12 kV |
Ambient Air Temperature for Operation | -35-80 °C |
Ambient Air Temperature for Storage | -55-100 °C |
العمق | outside: 72 mm |
Device Application | equipment monitoring and control |
Device Short Name | L |
Environmental Characteristic | exposure to damp heat not in service (25...55 °C, RH 95 %) : 28 cycles conforming to IEC 60068-2-30 |
الارتفاع | 281 mm |
Ip Degree of Protection | connectors: IP20 |
Mounting Mode | fixed (cables) |
Net Weight | 21.16 kg |
Overvoltage Category | IV |
Product Certifications | CE |
Product or Component Type | earth leakage current sensor |
Range | VigiPacT |
Range Compatibility | RH10M residual current protection relay |
Standards | IEC 60947-2 |
العرض | outside: 572 mm |
[icw] Rated Short-time Withstand Current | 100 kA for 0.5 s |
Connections - Terminals | screw connection 0.2-2.5 mm² |
Current Transformer Type | rectangular sensor |
Residual Short-circuit Withstand Current | 85 kA / 0.5 s |
Transformer Ratio | 1/1000 |