![Rear insulation screens, ComPact NSXm, 4 poles, set of 2 parts main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv426923.jpg)
Rear insulation screens, ComPact NSXm, 4 poles, set of 2 parts
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is an insulating accessory for Compact NSXm and PowerPact B devices. It provides insulation at the rear of the device. This insulation screen can be adapted on 4 poles devices, the dimensions are 110mm x 84mm x 1mm. These screens come in set of 2 parts.
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Type | insulation accessories |
Connection Pitch | 35 mm |
Location of Connection | downstream |
Product or Component Type | insulation screen |
Quantity Per Set | set of 2 |
Range | PowerPact |
Range Compatibility | ComPact NSXm |
Poles Description | 4P |