![Roller blind pushbutton switch, New Unica, 10 AX, 250 V, AC, 1 module, white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu310818sc.jpg)
Roller blind pushbutton switch, New Unica, 10 AX, 250 V, AC, 1 module, white
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica switch NU31818SC is a mechanism in color white. This is a roller blind switch. Clip-in this rocker switch for the fixation. Its rated current is 1AX. It is 22.4 mm in width, It is 45 mm in height, and 33 mm in depth with an embedding depth of 21 mm. The IP rating of this device is IP2. Its connection terminals are screw terminals. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[iu] Rated Interrupted Current | 2.5 A for motor |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-40 °C |
Cable Cross Section | 2.5-2.5 mm² flexible cable |
Colour Tint | white (RAL 9003) |
Contacts Type and Composition | 1 C/O |
العمق | 40.6 mm |
Device Application | control |
Device Mounting | flush |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 10000 cycles, cos phi = 0.6 |
Embedding Depth | 31.5 mm |
Environmental Characteristic | window-cleaning fluid |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Market Segment | small commercial |
Marking | down |
Material | ASA + PC: mechanism cover |
Mechanical Interlocking | interlock between up/down |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.036 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 1 module |
Number of Poles | 1 |
Number of Rocker | 2 |
Opening Distance | > 3 mm |
Pilot Light | without LED |
Product Certifications | ISI |
Product or Component Type | shutter control |
Range of Product | New Unica |
Rated Current | 10 AX |
Standards | LV directive |
Switch Application | roller blind |
Switch Function | 1-pole 2-way |
Technology Type | electromechanical |
العرض | 22.5 mm |
Connections - Terminals | screw terminals |