![Pushbutton switch, New Unica, location lamp, 10 A, 1 module, beige main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu310644n.jpg)
Pushbutton switch, New Unica, location lamp, 10 A, 1 module, beige
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Pushbutton switch, New Unica, location lamp, 10 A, 1 module, beige](https://eshop-eg.se.com/media/catalog/product/n/u/nu310644n.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pushbutton switch, New Unica, location lamp, 10 A, 1 module, beige
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Range | New Unica |
---|---|
Colour Tint | beige (RAL 1013) |
Device Application | light control |
Device Presentation | mechanism |
Number of Rocker | 1 |
Product or Component Type | push-button |
Provided Equipment | LED |
Technology Type | electromechanical |
Type of Packing | flow-pack |