![Push button switch, New Unica, bell location lamp, 10 A, 2 module, beige main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu320644cn.jpg)
Push button switch, New Unica, bell location lamp, 10 A, 2 module, beige
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica switch NU32644CN is a mechanism in color beige. This is a push-button bell location switch. The fixing mode of this device is clip-in. Its rated current is 1A. It is 45 mm in width, 45 mm in height and 34 mm in depth with an embedding depth of 22 mm. The IP rating of this device is IP2. This switch has screwless terminals connection terminals. Being made of ASA + PC material, this switch is quite reliable and resistant. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-2.5 mm² rigid cable |
Colour Tint | beige (RAL 1013) |
Condition of Use | indoor |
العمق | 34.25 mm |
Device Application | bell switch |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 40000 cycles, cos phi = 0.6 |
Embedding Depth | 21.15 mm |
Environmental Characteristic | acetone |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | beige |
Main Material | thermoplastic ABS-UV stabilised |
Marking | bell symbol |
Material | ASA + PC: mechanism cover |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.0226 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 2 modules |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Pilot Light | LED, colour: blue, current consumption: 0.15 mA, temperature rise: 15 °C |
Product Certifications | CE |
Product or Component Type | push-button |
Provided Equipment | LED |
Range of Product | New Unica |
Rated Current | 10 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60669-1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Technology Type | electromechanical |
Type of Packing | flow-pack |
العرض | 45 mm |
Connections - Terminals | screwless terminals |