![Push-button, New Unica, + NO push-button, 10A, 2 modules, screwless terminals, painted, IP4X, aluminium main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu320630cn.jpg)
Push-button, New Unica, + NO push-button, 10A, 2 modules, screwless terminals, painted, IP4X, aluminium
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-2.5 mm² rigid cable |
Colour Tint | aluminium |
العمق | 34.25 mm |
Device Application | bell switch |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 20000 cycles, cos phi = 0.6 |
Embedding Depth | 21.15 mm |
Environmental Characteristic | oil |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | aluminium |
Main Material | thermoplastic ABS-UV stabilised |
Marking | bell symbol |
Material | thermoplastic ABS-UV stabilised: mechanism rocker |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.0252 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 2 modules |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Pilot Light | LED, colour: white, current consumption: 0.05 mA |
Product Certifications | CE |
Product or Component Type | push-button |
Range of Product | New Unica |
Rated Current | 0.416666667 |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | LV directive |
Surface Finish | glossy |
Surface Treatment | painted |
Switch Function | #ERROR! |
Targeted Channel | professional |
Technology Type | electromechanical |
Type of Packing | flow-pack |
العرض | 45 mm |
Connections - Terminals | screwless terminals |