![PTC thermistor probe DA1-T - triple probe - 120°C main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/d/a/da1tt120.jpg)
PTC thermistor probe DA1-T - triple probe - 120°C
غير شامل الضريبة
غير شامل الضريبة
Product Details
[ue] Rated Operational Voltage | <= 2.5 V |
---|---|
[ui] Rated Insulation Voltage | 2500 V |
Accessory / Separate Part Category | protection accessory |
Ambient Air Temperature for Operation | 120 °C |
Cable Length | 1 m between probe and motor terminal plate |
Device Short Name | DA1TT |
Net Weight | 0.01 kg |
Product or Component Type | thermistor probe |
Quantity Per Set | set of 10 |
Range of Product | DA1 |
Standards | IEC 60034-11 Mark A |
Insulation | reinforced |
Resistance | 250 Ohm per probe 25 °C |