![PTC probe relay TeSys - LT3 with automatic reset - 24...230 V - 2 OC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/t/lt3sa00mw.jpg)
PTC probe relay TeSys - LT3 with automatic reset - 24...230 V - 2 OC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys LT3 thermistor protection unit for use with PTC probes, with automatic reset and fault indicator on front, multi voltage supply 24-230V DC/AC. To be used with a combination of PTC probes impedance lower than 1500 Ohm at 25°C, the trip impedance zone is 2700-3100 Ohm, the automatic reset impedance zone is 1500-1650 Ohm. It provides 2 auxiliary contacts 2C/O for fault signaling. DIN rail mounting, connections by cage terminals. PTC thermistor probes DA1TT, DA1TS available (to be ordered separately). Multi-standards certified (IEC, UL, CSA), Green Premium compliant (RoHs/Reach).
Product Details
[uc] Control Circuit Voltage | 24...230 V AC 50/60 Hz |
---|---|
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz for output control relay |
[ui] Rated Insulation Voltage | output control relay: 500 V AC |
[uimp] Rated Impulse Withstand Voltage | 2.5 kV |
Ambient Air Temperature for Operation | -25-60 °C |
Ambient Air Temperature for Storage | -40-85 °C conforming to IEC 60068-2-1 |
Breaking Capacity | 2 A at 24 V DC DC-13 |
Compatibility Code | LT3SA |
Condition of Use | connection of probes 400 m >1 mm² |
Contacts Type and Composition | 2 C/O multi voltage |
Control Type | automatic reset |
العمق | 100 mm |
Device Short Name | LT3SA |
Electromagnetic Compatibility | resistance to electrostatic discharge level 3 conforming to IEC 61000-4-2 |
الارتفاع | 100 mm |
Input Voltage | < 2.5 V (1500 Ohm) for probe |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Net Weight | 0.22 kg |
Product or Component Type | thermistor protection units |
Range of Product | LT3 |
Standards | IEC 60947-8 |
Tightening Torque | 0.8 N.m |
العرض | 22.5 mm |
Connections - Terminals | power circuit: cage type connector 1 cable(s) 0.75-2.5 mm²flexible with cable end |
[ith] Conventional Free Air Thermal Current | 5 A for output control relay |
Control Circuit Voltage Limits | 0.8...1.1 Uc |
Hold-in Power Consumption in Va | 2.5-2.5 VA |
Hold-in Power Consumption in w | 1-1 W |
Maximum Short Circuit Detection Resistance | 20 Ohm |
Number of Probes | 0-6 |
Operating Altitude | <= 1500 m without derating in temperature |
Probe Interchangeability | label mark A conforming to IEC 60034-11 |
Rated Power in Va | 100 VA at 220 V - electrical durability: 500000 cycles |
اعادة ضبط | automatic reset |
Resistance | 1500-1650 Ohm reset |
Shock Resistance | 5 gn 11 ms conforming to IEC 60068-2-27 |
Signalling Function | fault indication |
Vibration Resistance | 1 gn 25...150 Hz conforming to IEC 60068-2-6 |